IESNA:LM-63-2002
[TEST]P821552
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D5-740-12VDC-RW-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]4000K, 70 CRI LEDS AND RECTANGULAR DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6012
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 73
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
163.3 172.3 181.3 193.3 205.2 220.2 235.2 253.2 272.7 293.6
319.1 347.6 386.5 429.9 482.4 548.3 626.2 722.1 838.9 979.7
1137 1298.8 1460.6 1622.4 1790.2 1962.5 2133.3 2277.1 2399.9 2440.4
2376 2143.8 1779.7 1315.3 813.5 323.6 79.4 70.4 56.9 43.4
31.5 22.5 15 9 4.5 3 1.5 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
163.3 172.3 181.3 191.8 205.2 220.2 235.2 251.7 271.2 292.1
317.6 347.6 386.5 428.5 480.9 545.3 624.7 725.1 844.9 982.7
1132.5 1285.4 1444.1 1614.9 1796.2 1977.5 2143.8 2287.6 2380.4 2414.9
2332.5 2100.3 1740.8 1288.3 800 319.1 77.9 70.4 56.9 41.9
31.5 21 13.5 9 4.5 3 1.5 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
163.3 172.3 181.3 193.3 205.2 220.2 235.2 253.2 272.7 295.1
319.1 349.1 389.5 432.9 485.4 545.3 627.7 720.6 838.9 975.2
1126.6 1286.8 1442.6 1611.9 1785.7 1967 2127.3 2230.6 2287.6 2257.6
2116.8 1866.6 1535.5 1143 719.1 295.1 76.4 68.9 55.4 41.9
30 21 13.5 9 4.5 3 1.5 1.5 1.5 1.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
163.3 170.8 181.3 191.8 205.2 218.7 235.2 253.2 272.7 295.1
320.6 350.6 391 434.4 485.4 549.8 626.2 720.6 837.4 972.3
1122.1 1285.4 1457.6 1625.4 1811.2 1970 2080.8 2157.2 2161.7 2062.9
1872.6 1605.9 1292.8 946.8 591.7 238.2 71.9 64.4 52.4 39
28.5 21 13.5 9 6 3 3 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 0 0 0 1.5 0
0 0 0 0 0 0 0 0 0 0
0 1.5 0
163.3 170.8 179.8 191.8 205.2 220.2 236.7 254.7 275.6 299.6
326.6 356.5 398.5 441.9 494.4 560.3 639.7 737.1 852.4 988.7
1153.5 1328.8 1519.1 1715.3 1904.1 2029.9 2113.8 2161.7 2109.3 1959.5
1739.3 1475.6 1174.5 850.9 524.3 208.2 64.4 58.4 46.4 36
25.5 18 12 7.5 4.5 3 3 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 0
1.5 0 0 1.5 1.5 0 0 0 0 0
0 0 0
163.3 170.8 178.3 190.3 203.7 218.7 236.7 256.2 278.6 304.1
334.1 368.5 412 459.9 519.8 593.2 680.1 783.5 906.3 1057.6
1238.9 1421.7 1652.4 1874.1 2062.9 2146.7 2223.1 2241.1 2146.7 1973
1748.3 1489.1 1182 849.4 522.8 197.7 55.4 49.4 40.4 30
22.5 15 10.5 6 4.5 3 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 0 0 0 1.5 1.5 1.5
0 0 0 0 0 0 0 0 0 0
0 1.5 0
163.3 169.3 176.8 188.8 202.2 217.2 236.7 257.7 283.1 311.6
343.1 382 429.9 485.4 552.8 638.2 737.1 850.9 999.2 1177.5
1378.2 1607.4 1886.1 2137.8 2254.6 2335.5 2492.8 2477.8 2370 2190.2
1934 1635.9 1294.3 934.8 573.8 185.8 44.9 40.4 31.5 24
18 12 7.5 4.5 3 1.5 1.5 0 0 0
0 0 0 0 0 0 0 0 1.5 0
0 0 0 0 0 0 0 0 0 0
0 0 0
163.3 167.8 175.3 187.3 200.7 217.2 235.2 259.2 286.1 314.6
350.6 395.5 447.9 513.8 591.7 692.1 800 924.3 1128.1 1321.3
1526.5 1859.1 2212.7 2413.4 2522.8 2647.1 2792.4 2764 2623.1 2416.4
2142.3 1799.2 1423.2 1033.7 647.2 232.2 33 30 24 18
13.5 9 6 3 1.5 1.5 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
163.3 166.3 173.8 184.3 199.2 215.7 235.2 259.2 287.6 319.1
355 406 462.9 533.3 624.7 726.6 840.4 997.7 1213.4 1421.7
1698.8 2121.3 2425.4 2594.7 2690.5 2879.3 2969.2 2921.3 2783.4 2546.7
2247.1 1886.1 1490.6 1099.6 707.1 236.7 21 19.5 15 12
7.5 6 3 1.5 1.5 1.5 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
163.3 166.3 173.8 184.3 197.7 212.7 233.7 257.7 284.6 317.6
355 404.5 462.9 533.3 626.2 729.6 847.9 1006.7 1243.4 1444.1
1701.8 2175.2 2458.3 2591.7 2677.1 2898.8 2987.2 2909.3 2777.4 2557.2
2235.1 1881.6 1505.6 1131 749 280.1 16.5 15 12 9
6 4.5 3 1.5 1.5 1.5 1.5 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
163.3 166.3 172.3 182.8 196.2 212.7 232.2 257.7 284.6 317.6
356.5 406 465.9 536.3 630.7 737.1 856.9 1011.2 1252.4 1468.1
1710.8 2181.2 2453.9 2560.2 2645.6 2862.8 2960.2 2865.8 2726.5 2495.8
2187.2 1848.6 1487.6 1119.1 722.1 278.6 9 7.5 6 4.5
3 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
163.3 164.8 170.8 181.3 194.8 211.2 230.7 254.7 281.6 314.6
352 403 461.4 531.8 624.7 729.6 849.4 999.2 1231.4 1444.1
1682.3 2143.8 2417.9 2507.8 2581.2 2787.9 2891.3 2802.9 2674.1 2447.9
2149.7 1820.2 1460.6 1086.1 713.1 257.7 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 0 0 0 1.5 0
0 0 0 0 0 0 0 0 0 0
0 0 0
163.3 164.8 170.8 181.3 194.8 209.7 230.7 254.7 281.6 314.6
349.1 398.5 456.9 525.8 617.2 719.1 837.4 987.2 1214.9 1423.2
1655.4 2115.3 2359.5 2447.9 2501.8 2702.5 2807.4 2728 2602.2 2374.5
2094.3 1754.3 1412.7 1045.7 702.6 266.7 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 0 1.5 1.5
1.5 0 0 0 0 0 0 0 0 0
0 0 0
163.3 164.8 169.3 179.8 191.8 206.7 224.7 247.2 274.1 304.1
338.6 385 437.4 501.9 587.2 678.6 785 927.3 1119.1 1282.4
1507.1 1859.1 2025.4 2059.9 2004.4 2007.4 2038.9 1998.4 1905.6 1745.3
1541.5 1292.8 1018.7 753.5 483.9 176.8 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 0
163.3 163.3 169.3 178.3 188.8 202.2 220.2 239.7 265.2 292.1
323.6 359.5 409 462.9 533.3 612.7 698.1 800 951.3 1092.1
1206 1412.7 1547.5 1508.6 1378.2 1225.4 1153.5 1135.5 1072.6 982.7
865.9 720.6 564.8 404.5 245.7 70.4 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 0
163.3 163.3 167.8 175.3 185.8 199.2 214.2 232.2 254.7 278.6
304.1 335.6 373 421 474.9 539.3 609.7 683.1 779 873.4
949.8 1032.2 1066.6 1044.2 916.8 767 690.6 680.1 645.7 593.2
522.8 437.4 338.6 241.2 143.8 39 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 0
163.3 163.3 166.3 173.8 182.8 194.8 208.2 224.7 244.2 263.7
286.1 311.6 341.6 376 421 470.4 524.3 582.8 642.7 702.6
768.5 792.5 820.9 785 708.6 591.7 489.9 486.9 468.9 429.9
379 314.6 245.7 170.8 94.4 16.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 0 0 0 1.5 1.5
1.5 0 0 0 0 0 0 0 0 0
0 0 0
163.3 161.8 166.3 172.3 181.3 191.8 203.7 218.7 235.2 251.7
269.7 292.1 317.6 346.1 379 422.5 462.9 509.3 557.3 605.2
648.7 666.6 659.2 615.7 531.8 400 286.1 290.6 284.6 263.7
233.7 197.7 154.3 106.4 56.9 7.5 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
163.3 161.8 164.8 170.8 178.3 188.8 199.2 212.7 227.7 242.7
260.7 280.1 304.1 329.6 358 395.5 432.9 474.9 518.3 560.3
594.7 602.2 572.3 491.4 365.5 205.2 83.9 82.4 82.4 77.9
68.9 56.9 43.4 28.5 13.5 1.5 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
163.3 160.3 164.8 170.8 176.8 185.8 196.2 209.7 223.2 238.2
254.7 272.7 296.6 322.1 350.6 386.5 422.5 464.4 510.8 557.3
596.2 602.2 569.3 485.4 340.1 152.8 6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
163.3 160.3 163.3 169.3 176.8 185.8 194.8 208.2 221.7 235.2
250.2 269.7 292.1 317.6 346.1 379 422.5 467.4 518.3 573.8
620.2 629.2 599.2 524.3 374.5 179.8 6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
163.3 160.3 163.3 169.3 176.8 185.8 194.8 208.2 221.7 235.2
251.7 271.2 293.6 316.1 347.6 379 422.5 467.4 518.3 573.8
627.7 639.7 608.2 521.3 373 167.8 3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
